Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MST-06RHM0-A0010U

  • Available in:
  • Asia
  • North America
  • Latin America
MST, Fiber Optic Multiport Service Terminal, 6-port, square 4x3 port, dielectric flat loose tube cable, HMFOC at far end, 50 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Specifications

Product Classification

Regional Availability Asia | North America | Latin America
Product Type Access terminal, without splitter/tap
Product Series MST

General Specifications

Cable Type Dielectric - Flat - Loose Tube
Cable, quantity 1
Distribution Type 6 ports
Enclosure Color Black
Mounting Pole | Pedestal | Strand | Handhole
Port Type Hardened full-size SC/APC
Port, quantity 6
Splitter, quantity 0
Stub Type Hardened multi-fiber (HMFOC) plug

Dimensions

Height 414.5 mm | 16.319 in
Width 188 mm | 7.402 in
Cable Length 3.05 m | 10.007 ft
Depth 92.1 mm | 3.626 in
Outer Cable Dimensions 4.5 x 8.1 mm (1.78 x 0.32 in)

Material Specifications

Enclosure Material Type Gasketed hardened plastic

Optical Specifications

Fiber Type G.652.D
Attenuation, maximum 0.40 dB/km @ 1310 nm | 0.30 dB/km @ 1550 nm
Directivity, minimum 60 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Stub Connector, maximum 0.45 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Below ground | Above ground | Buried
Flammability Rating UL 94 5VA
Qualification Standards Telcordia GR-771-CORE | Telcordia GR-3120-CORE | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-326-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Universal mounting bracket (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 1.36 kg | 2.998 lb

Dimension Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | North America | Latin America
Product Type Access terminal, without splitter/tap
Product Series MST

General Specifications

Cable Type Dielectric - Flat - Loose Tube
Cable, quantity 1
Distribution Type 6 ports
Enclosure Color Black
Mounting Pole | Pedestal | Strand | Handhole
Port Type Hardened full-size SC/APC
Port, quantity 6
Splitter, quantity 0
Stub Type Hardened multi-fiber (HMFOC) plug

Dimensions

Height 414.5 mm | 16.319 in
Width 188 mm | 7.402 in
Cable Length 3.05 m | 10.007 ft
Depth 92.1 mm | 3.626 in
Outer Cable Dimensions 4.5 x 8.1 mm (1.78 x 0.32 in)

Material Specifications

Enclosure Material Type Gasketed hardened plastic

Optical Specifications

Fiber Type G.652.D
Attenuation, maximum 0.40 dB/km @ 1310 nm | 0.30 dB/km @ 1550 nm
Directivity, minimum 60 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Stub Connector, maximum 0.45 dB
Insertion Loss, Stub Connector, typical 0.16 dB
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Below ground | Above ground | Buried
Flammability Rating UL 94 5VA
Qualification Standards Telcordia GR-771-CORE | Telcordia GR-3120-CORE | IEC 60529, IP68 + 2 m waterhead | Telcordia GR-326-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Universal mounting bracket (1)
Packaging quantity 1
Packaging Type Carton | Box
Weight, without cable 1.36 kg | 2.998 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse