Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4F2589-000 | FOSC450-B6-RIBN-VZ

  • Available in:
  • North America
  • Latin America
FOSC™450 B6 Fiber Optic Splice Closure, Gel Cable sealing, ribbon trays
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Gel cable sealing technology allows easy adding or removing of a wide size range of cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • FOSC splice trays hinged for access to any splice without disturbing other trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Specifications

Product Classification

Regional Availability North America | Latin America
Product Type Single-ended, round fiber closure
Product Brand FOSC™
Product Series FOSC 450

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Round
Cable Ports, quantity 6
Cable Sealing Type Compressed gel
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Pole | Strand | Wall
Network Area Type Feeder
Splicing Capacity, Mass Fusion, maximum 288
Splicing Capacity, Single Fusion, maximum 144
Splicing Capacity, Single Splice, 12 fibers, maximum 144
Splicing Capacity, Single Splice, 6 fibers, maximum 72
Splicing Type, Supported Mass fusion | Single fusion

Dimensions

Length 610 mm | 24.016 in
Diameter 254 mm | 10 in
Diameter, with clamp 291 mm | 11.457 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Box
Weight, net 5.9 kg | 13.007 lb

Dimension Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America
Product Type Single-ended, round fiber closure
Product Brand FOSC™
Product Series FOSC 450

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Round
Cable Ports, quantity 6
Cable Sealing Type Compressed gel
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Pole | Strand | Wall
Network Area Type Feeder
Splicing Capacity, Mass Fusion, maximum 288
Splicing Capacity, Single Fusion, maximum 144
Splicing Capacity, Single Splice, 12 fibers, maximum 144
Splicing Capacity, Single Splice, 6 fibers, maximum 72
Splicing Type, Supported Mass fusion | Single fusion

Dimensions

Length 610 mm | 24.016 in
Diameter 254 mm | 10 in
Diameter, with clamp 291 mm | 11.457 in
Main Cable Diameter, maximum 25 mm | 0.984 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Box
Weight, net 5.9 kg | 13.007 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty