Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

739400-000 | FIST-GCOG2-BD6-GV

  • Available in:
  • EMEA
FIST™ GC0G2 Fiber Optic Splice Closure, Gel Cable sealing, size BD, no pre-installed fiber trays, 6 ports, with test valve
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Single-ended, round fiber closure
Product Brand FIST™
Product Series FIST-GCOG2

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports, quantity 7
Cable Sealing Type Compressed gel
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Wall | Strand | Pole
Network Area Type Distribution
Splice Tray Included, quantity 0
Splicing Capacity, Single Splice, 2 fibers, maximum 24
Splicing Type, Supported Single fusion

Dimensions

Main Cable Diameter, maximum 21 mm | 0.827 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead
Water Resistance Flash test valve at 5 psi (40 kPa)

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 5.5 kg | 12.125 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Single-ended, round fiber closure
Product Brand FIST™
Product Series FIST-GCOG2

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports, quantity 7
Cable Sealing Type Compressed gel
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Wall | Strand | Pole
Network Area Type Distribution
Splice Tray Included, quantity 0
Splicing Capacity, Single Splice, 2 fibers, maximum 24
Splicing Type, Supported Single fusion

Dimensions

Main Cable Diameter, maximum 21 mm | 0.827 in

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead
Water Resistance Flash test valve at 5 psi (40 kPa)

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton
Weight, net 5.5 kg | 12.125 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty