Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CS7261-000 | FIST-GCO2-FC6-NF

  • Available in:
  • EMEA
FIST™ GC02 Fiber Optic Splice Closure, Heat Shrink Cable sealing, size FC, no pre-installed fiber trays, 6 ports
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Single-ended, O-ring sealed dome closure for splicing feeder and distribution cables
  • Compatible with most common cable types: e.g. loose tube, central core, ribbon fiber
  • Universal mounting system (UMS) profiles provide foundation for mounting combinations of FIST splice trays
  • Closure can be used in aerial, pedestal and underground (up to 5 meters) environments
  • Compatible with CommScope's CWDM modules and optical splitter trays
Specifications

Product Classification

Regional Availability EMEA
Product Type Single-ended, rectangular fiber closure
Product Brand FIST™
Product Series FIST-GCO2

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports, quantity 7
Cable Sealing Type Heat shrink | Gel kit (optional)
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Wall | Pole | Strand
Network Area Type Distribution
Splice Tray Included, quantity 0
Splicing Capacity, Mass Fusion, maximum 64
Splicing Capacity, Single Fusion, maximum 96
Splicing Capacity, Single Splice, 12 fibers, maximum 96
Splicing Capacity, Single Splice, 2 fibers, maximum 32
Splicing Type, Supported Mass fusion | Single fusion

Dimensions

Height 279 mm | 10.984 in
Width 150 mm | 5.906 in
Length 384 mm | 15.118 in
Cable Entry Drop Port Diameter 30 mm | 1.181 in
Main Cable Diameter, maximum 25 mm | 0.984 in
Cable Entry Main Port Dimensions 30 mm x 82 mm (1.18 in x 3.23 in)

Dimension Drawing

Click on image to enlarge.

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Box
Weight, net 3.3 kg | 7.275 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Single-ended, rectangular fiber closure
Product Brand FIST™
Product Series FIST-GCO2

General Specifications

Cable Entry Drop Port Style Round
Cable Entry Main Port Style Oval
Cable Ports, quantity 7
Cable Sealing Type Heat shrink | Gel kit (optional)
Closure Sealing Type Dome-to-base clamp with O-ring
Closure Style Single-ended
Color Black
Mounting Wall | Pole | Strand
Network Area Type Distribution
Splice Tray Included, quantity 0
Splicing Capacity, Mass Fusion, maximum 64
Splicing Capacity, Single Fusion, maximum 96
Splicing Capacity, Single Splice, 12 fibers, maximum 96
Splicing Capacity, Single Splice, 2 fibers, maximum 32
Splicing Type, Supported Mass fusion | Single fusion

Dimensions

Height 279 mm | 10.984 in
Width 150 mm | 5.906 in
Length 384 mm | 15.118 in
Cable Entry Drop Port Diameter 30 mm | 1.181 in
Main Cable Diameter, maximum 25 mm | 0.984 in
Cable Entry Main Port Dimensions 30 mm x 82 mm (1.18 in x 3.23 in)

Material Specifications

Material Type Impact-resistant polymer

Environmental Specifications

Environmental Space Below ground | Buried
Qualification Standards IEC 61300, 5 m waterhead

Packaging and Weights

Packaging quantity 1
Packaging Type Carton | Box
Weight, net 3.3 kg | 7.275 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance