Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

107638934 | R2200 RETAINER KIT

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
PATCHMAX® R2200 Retainer Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Cable management hardware
Product Brand PATCHMAX®

General Specifications

ANSI/TIA Category 5e
Color Silver

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Cable management hardware
Product Brand PATCHMAX®

General Specifications

ANSI/TIA Category 5e
Color Silver

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system