Warning Icon
This product was discontinued on: February 1, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

59091076-00 | 5909 1 076-00

  • Available in:
  • EMEA
LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP BI180A1
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA
Product Type Overvoltage plug
Product Brand LSA-PLUS®

General Specifications

Transmission Standards DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | ITU-T K.12 | DIN EN 60068-2-6

Dimensions

Height 0.5 in | 12.7 mm
Width 0.38 in | 9.652 mm
Length 1.52 in | 38.608 mm

Electrical Specifications

dc Resistance, maximum 1 ohm
Safety Voltage Rating 180 V

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor

Packaging and Weights

Packaging quantity 10
Packaging Type Bag | Box

Product Classification

Regional Availability EMEA
Product Type Overvoltage plug
Product Brand LSA-PLUS®

General Specifications

Transmission Standards DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | ITU-T K.12 | DIN EN 60068-2-6

Dimensions

Height 0.5 in | 12.7 mm
Width 0.38 in | 9.652 mm
Length 1.52 in | 38.608 mm

Electrical Specifications

dc Resistance, maximum 1 ohm
Safety Voltage Rating 180 V

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor

Packaging and Weights

Packaging quantity 10
Packaging Type Bag | Box
Documentation & Downloads

Environment Health and Safety

Product Specification

Warranty

Other Ways to Browse