Warning Icon
This product was discontinued on: July 9, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

59091078-40 | 5909 1 078-40

  • Available in:
  • Australia/New Zealand

LSA-PLUS® Comprotect Overvoltage Plug, 2/1, CP BOD180A1

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Australia/New Zealand
Product Type Overvoltage plug
Product Brand LSA-PLUS®

General Specifications

Transmission Standards DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12

Dimensions

Height 12.7 mm | 0.5 in
Width 9.652 mm | 0.38 in
Length 38.608 mm | 1.52 in

Electrical Specifications

Capacitance 5 pF
Current Rating, maximum 0.12 A
dc Resistance, maximum 2 ohm
Insulation Resistance, minimum 1000 mOhm
Safety Voltage Rating 180 V

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor

Packaging and Weights

Packaging quantity 10
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Australia/New Zealand
Product Type Overvoltage plug
Product Brand LSA-PLUS®

General Specifications

Transmission Standards DIN EN 60068-2-1 | DIN EN 60068-2-2/3 | DIN EN 60068-2-6 | ITU-T K.12

Dimensions

Height 12.7 mm | 0.5 in
Width 9.652 mm | 0.38 in
Length 38.608 mm | 1.52 in

Electrical Specifications

Capacitance 5 pF
Current Rating, maximum 0.12 A
dc Resistance, maximum 2 ohm
Insulation Resistance, minimum 1000 mOhm
Safety Voltage Rating 180 V

Environmental Specifications

Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Storage Temperature -40 °C to +80 °C (-40 °F to +176 °F)
Environmental Space Indoor

Packaging and Weights

Packaging quantity 10
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Specification

Product Specification