Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

760001404 | 6-PORT PM/1100 ICON LABEL HOLDER KIT

  • Available in:
  • North America
  • EMEA
  • Latin America
  • Australia/New Zealand
  • Asia
GigaSPEED XL® 1100 and PATCHMAX® U/UTP Icon Label Holder Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | EMEA | Latin America | Australia/New Zealand | Asia
Portfolio SYSTIMAX®
Product Type Icon kit
Product Brand GigaSPEED XL® | PATCHMAX®

General Specifications

ANSI/TIA Category 6
Color Black

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard cUL | UL

Packaging and Weights

Packaging quantity 4

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | EMEA | Latin America | Australia/New Zealand | Asia
Portfolio SYSTIMAX®
Product Type Icon kit
Product Brand GigaSPEED XL® | PATCHMAX®

General Specifications

ANSI/TIA Category 6
Color Black

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard cUL | UL

Packaging and Weights

Packaging quantity 4

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance