Warning Icon
This product was discontinued on: January 4, 2013

For other alternatives, please contact us for more information.

0 Replacement products available

760018069 | 1100GS3 BLANK INSERT

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
GigaSPEED XL® 1100GS3 Category 6 U/UTP Patch Panel Blank Insert
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • This product will move to limited availability July 1, 2012. We expect this product to be obsolete by January 1, 2013. Please contact your local CommScope sales representative for pricing and availability.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Blank plate
Product Brand GigaSPEED XL®

General Specifications

ANSI/TIA Category 6
Color Black

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Blank plate
Product Brand GigaSPEED XL®

General Specifications

ANSI/TIA Category 6
Color Black

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system