Warning Icon
This product was discontinued on: December 31, 2012

For other alternatives, please contact us for more information.

0 Replacement products available

760047662 | VP1PRFTRM

  • Available in:
  • EMEA
  • North America
  • Asia
  • Latin America
  • Australia/New Zealand
VisiPatch® 1-pair Field Termination Cord Plug Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | North America | Asia | Latin America | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Plug kit
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch®
ANSI/TIA Category 6
Color Dark gray
Pairs, quantity 1
Wiring VisiPatch®

Dimensions

Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

dc Resistance, maximum 0.3 ohm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 200 times
Plug Retention Force, minimum 4 lbf | 17.793 N

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0
Safety Standard cETL | ETL

Packaging and Weights

Packaging quantity 100

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA | North America | Asia | Latin America | Australia/New Zealand
Portfolio SYSTIMAX®
Product Type Plug kit
Product Brand VisiPatch®

General Specifications

Product Design VisiPatch®
ANSI/TIA Category 6
Color Dark gray
Pairs, quantity 1
Wiring VisiPatch®

Dimensions

Compatible Conductor Gauge, stranded 24 AWG

Electrical Specifications

dc Resistance, maximum 0.3 ohm

Material Specifications

Contact Plating Material Precious metals
Material Type Copper alloy | Polycarbonate

Mechanical Specifications

Plug Insertion Life, minimum 200 times
Plug Retention Force, minimum 4 lbf | 17.793 N

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Flammability Rating UL 94 V-0
Safety Standard cETL | ETL

Packaging and Weights

Packaging quantity 100

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system