Warning Icon
This product was discontinued on: October 2, 2010

For other alternatives, please contact us for more information.

0 Replacement products available

760065417 | Bezel Kit

  • Available in:
  • Latin America
  • Australia/New Zealand
  • EMEA
  • North America
  • Asia
M3000 8 Port Bezel Kit
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | EMEA | North America | Asia
Portfolio SYSTIMAX®
Product Type Bezel

General Specifications

Color Black
Total Ports, quantity 8

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard cUL | UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Latin America | Australia/New Zealand | EMEA | North America | Asia
Portfolio SYSTIMAX®
Product Type Bezel

General Specifications

Color Black
Total Ports, quantity 8

Material Specifications

Material Type High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Flammability Rating UL 94 V-0
Safety Standard cUL | UL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system