Warning Icon
This product was discontinued on: May 31, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1-1671143-1

  • Available in:
  • EMEA
  • Australia/New Zealand
MRJ21™ AMP HD MRJ21 Patch Panel, RJ45, 1000 Base-T, black
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand MRJ21™
Product Series MRJ21

General Specifications

Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear MRJ21 connector
Panel Mounting Flush
Panel Style Angled
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Australia/New Zealand
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand MRJ21™
Product Series MRJ21

General Specifications

Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear MRJ21 connector
Panel Mounting Flush
Panel Style Angled
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category