Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
RJ45 Patch Panel, Q Series, category 6A, 48-port, black, ,unloaded
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | RJ45 patch panel |
ANSI/TIA Category | 6A |
Application | For use with Q Series outlets |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | RJ45 jack |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 48 |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging quantity | 1 |
Packaging Type | Bag | Box |
Regional Availability | Asia | EMEA | Latin America | North America |
Portfolio | NETCONNECT® |
Product Type | RJ45 patch panel |
ANSI/TIA Category | 6A |
Application | For use with Q Series outlets |
Color | Black |
Growth Configuration | Unloaded |
Interface, front | RJ45 jack |
Panel Mounting | Flush |
Panel Style | Straight |
Rack Type | EIA 19 in |
Rack Units | 1 |
Termination Type | IDC |
Total Ports, quantity | 48 |
Transmission Standards | ANSI/TIA-568-C.2 | ISO/IEC 11801 Class EA |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Material Type | High-impact, flame retardant, thermoplastic | Steel |
Packaging quantity | 1 |
Packaging Type | Bag | Box |