Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1375015-2

  • Available in:
  • Latin America
  • Australia/New Zealand
  • Asia
  • North America
  • EMEA
RJ45 Patch Panel, SL Series, Modular Standard, category 6 , unshielded, loaded, 48-port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | North America | EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class E | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Product Classification

Regional Availability Latin America | Australia/New Zealand | Asia | North America | EMEA
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 2
Termination Type IDC
Total Ports, quantity 48
Transmission Standards ISO/IEC 11801 Class E | ANSI/TIA-568-C.2
Wiring T568A | T568B

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag
Other Ways to Browse