Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

0 Replacement products available

1375289-1

  • Available in:
  • Latin America
  • Asia
  • North America
RJ45 Discrete Modular Mini Patch Panel, 12-port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Latin America | Asia | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

Application For use with SL Series outlets
Cable Type Unshielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Units 1.2000000476837158
Termination Type IDC
Total Ports, quantity 12

Dimensions

Height 254 mm | 10 in
Width 52.32 mm | 2.06 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | Asia | North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

Application For use with SL Series outlets
Cable Type Unshielded
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Units 1.2000000476837158
Termination Type IDC
Total Ports, quantity 12

Dimensions

Height 254 mm | 10 in
Width 52.32 mm | 2.06 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse