Warning Icon
This product was discontinued on: November 1, 2018

For other alternatives, please contact us for more information.

1 Replacement products available

1859840-1

  • Available in:
  • North America
  • Asia
  • Latin America
Unloaded UCP Patch Panel without Cable Management, 1U Flush, FTP, 24-port
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • The panel has four preinstalled Quick-Fit copper housing modules
  • The housing modules are pre-assembled with ID number labels
  • The housing modules fit all SL Series modular jacks
Specifications

Product Classification

Regional Availability North America | Asia | Latin America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series UCP

General Specifications

Application For use with SL Series outlets
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 250 mm | 9.843 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Asia | Latin America
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series UCP

General Specifications

Application For use with SL Series outlets
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 250 mm | 9.843 in

Material Specifications

Material Type Steel | High-impact, flame retardant, thermoplastic

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse