Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2269025-1

  • Available in:
  • EMEA
Patch Panel Assembly, 24 Port, STP E-Series, unloaded
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Application For use with E Series outlets
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Modules, quantity 24
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 125 mm | 4.921 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

Application For use with E Series outlets
Color Black
Growth Configuration Unloaded
Interface, front RJ45 jack
Modules, quantity 24
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 125 mm | 4.921 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Environmental Specifications

Operating Temperature -25 °C to +50 °C (-13 °F to +122 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance