Warning Icon
This product was discontinued on: December 1, 2015

For other alternatives, please contact us for more information.

1 Replacement products available

760049932 | M2000-24 1U

  • Available in:
  • EMEA
  • Latin America
  • Asia
  • North America
  • Australia/New Zealand
GigaSPEED X10D® XL® M2000 U/UTP Modular Panel 1U, 24 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Available for use with the DYMO® labeling solution
Specifications

Product Classification

Regional Availability EMEA | Latin America | Asia | North America | Australia/New Zealand
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand GigaSPEED X10D®

General Specifications

ANSI/TIA Category 6A | 6 | 5 | 3 | 5e
Color Black
Intelligence Type Passive
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 30.48 mm | 1.2 in

Material Specifications

Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | Asia | North America | Australia/New Zealand
Portfolio CommScope®
Product Type RJ45 patch panel
Product Brand GigaSPEED X10D®

General Specifications

ANSI/TIA Category 6A | 6 | 5 | 3 | 5e
Color Black
Intelligence Type Passive
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 30.48 mm | 1.2 in

Material Specifications

Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category