LSA-PLUS® Connection Module 4/6
Specifications
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Connection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 3 |
Color | Gray |
Pairs, quantity | 4 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Material Specifications
Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Connection module |
Product Brand | LSA-PLUS® |
Product Series | LSA-PLUS |
General Specifications
ANSI/TIA Category | 3 |
Color | Gray |
Pairs, quantity | 4 |
Termination Tool | LSA-PLUS Punchdown tool |
Termination Type | IDC |
Material Specifications
Material Type | Polybutylene terephthalate (PBT) |
Environmental Specifications
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Product Specification
Visio Stencil
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Product Specification
Visio Stencil
Warranty
Other Ways to Browse