Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

1 Replacement products available

760032102 | MODG2-BLANK

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
G2 Blank Panel for G2 Modular Shelf
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Blank panel

General Specifications

Interface Feature, front Standard

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Depth 2.54 mm | 0.1 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Blank panel

General Specifications

Interface Feature, front Standard

Dimensions

Height 30.48 mm | 1.2 in
Width 91.44 mm | 3.6 in
Depth 2.54 mm | 0.1 in

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category