Warning Icon
This product was discontinued on: June 28, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

2-1671196-3

  • Available in:
  • Australia/New Zealand
  • EMEA
Universal Connectivity Platform (UCP) Q-Fit Adapter Pack kit (2 pcs), 12F, MM OM3, 6 duplex ports
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Brand MPOptimate®
Product Series UCP

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 12

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability Australia/New Zealand | EMEA
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Brand MPOptimate®
Product Series UCP

General Specifications

Adapter Color Aqua
Adapters, quantity, front 6
Body Style Duplex | Straight orientation
Color, front Black
Interface LC
Interface Feature Standard
Total Ports, quantity, front 12

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Other Ways to Browse

Browse by Category

Browse by Category