Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

998892-000 | OCM1-SA11400S2

  • Available in:
  • EMEA
  • North America
  • Latin America
OCM1 LGX Style Fiber Optic Splitter Module, FBT, one 1x4 Splitter, singlemode, SC/APC, symmetrical split ratio
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | North America | Latin America
Product Type Splitter module
Product Series LGX | OCM1

General Specifications

Device Type Standard VAM
Functionality Splitting
Technology Type Fused biconic tapered
Access Front
Application For use with LGX panels
Circuits, quantity 1
Distribution Type 1 x 4 splitter
Interface Feature, Input APC
Interface Feature, Output APC
Interface, Input SC
Interface, Output SC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 129.54 mm | 5.1 in
Width 27.94 mm | 1.1 in
Depth 127 mm | 5 in

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | North America | Latin America
Product Type Splitter module
Product Series LGX | OCM1

General Specifications

Device Type Standard VAM
Functionality Splitting
Technology Type Fused biconic tapered
Access Front
Application For use with LGX panels
Circuits, quantity 1
Distribution Type 1 x 4 splitter
Interface Feature, Input APC
Interface Feature, Output APC
Interface, Input SC
Interface, Output SC
Split Ratio Symmetrical
Splitter, quantity 1

Dimensions

Height 129.54 mm | 5.1 in
Width 27.94 mm | 1.1 in
Depth 127 mm | 5 in

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse

Browse by Category

Browse by Category