Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1553761-1

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Rack-Mount Panel Assembly, 2U, MPO, secure
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Growth Configuration Unloaded
Rack Units 2

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel

General Specifications

Growth Configuration Unloaded
Rack Units 2

Dimensions

Height 88.9 mm | 3.5 in
Width 482.6 mm | 19 in

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse