Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-1206138-4

  • Available in:
  • EMEA
  • Latin America
  • North America
  • Asia
Fiber Optic Termination Panel, 1U, 19 in, 24 SC/UPC adapters, multimode, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America | Asia
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Interface Feature, front Standard
Interface, front SC
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America | Asia
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Interface Feature, front Standard
Interface, front SC
Rack Type EIA 19 in
Rack Units 1

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Optical Specifications

Fiber Mode Multimode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse