Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

2-1671271-4

  • Available in:
  • EMEA
Fiber Optic Panel, 1U, 19 in, fully loaded with 24 blue LC/UPC MM duplex adapters, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Fully loaded
Interface Feature, front Standard
Interface, front LC
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Portfolio NETCONNECT®
Product Type Fiber patch panel

General Specifications

Body Style Symmetrical
Color Black
Color, front Black
Growth Configuration Fully loaded
Interface Feature, front Standard
Interface, front LC
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 48

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Aluminum

Optical Specifications

Fiber Mode Singlemode

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse