Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100104425 | FL2-S780AU100F-DU00

  • Available in:
  • Latin America
  • North America
FL2000 Fiber Termination Panel, 144 LC/UPC, singlemode, 5RU, 23 in, putty white, pre-terminated with IFC cable, 100 feet, Stub tail at far end
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch panel, with IFC cable
Product Series FL2000

General Specifications

Functionality Patching
Adapter Packs Included, quantity 12
Cable Exit Location Downward
Cable Stub Type IFC
Color Putty white
Color, front Putty white
Growth Configuration Fully loaded
Interface, front LC
Interface Feature, front Standard
Interface, rear Stub tail
Patching Capacity, maximum 144
Rack Type EIA 23 in
Rack Units 5
Shelf Movement Hinged
Splicing Capacity, maximum 0
Total Ports, quantity 144

Dimensions

Height 222.25 mm | 8.75 in
Width 584.2 mm | 23 in
Cable Stub Length 31 m | 101.706 ft
Depth 256.54 mm | 10.1 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | North America
Product Type Fiber patch panel, with IFC cable
Product Series FL2000

General Specifications

Functionality Patching
Adapter Packs Included, quantity 12
Cable Exit Location Downward
Cable Stub Type IFC
Color Putty white
Color, front Putty white
Growth Configuration Fully loaded
Interface, front LC
Interface Feature, front Standard
Interface, rear Stub tail
Patching Capacity, maximum 144
Rack Type EIA 23 in
Rack Units 5
Shelf Movement Hinged
Splicing Capacity, maximum 0
Total Ports, quantity 144

Dimensions

Height 222.25 mm | 8.75 in
Width 584.2 mm | 23 in
Cable Stub Length 31 m | 101.706 ft
Depth 256.54 mm | 10.1 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -40 °C to +85 °C (-40 °F to +185 °F)

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category