Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100108562 | FIST-GPS2-L-AAA-8-TM

  • Available in:
  • EMEA
FIST-GPS2 Fiber Termination/Splice Panel, 96 SC/UPC, 4RU, 19 in, gray
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice panel
Product Brand FIST™
Product Series FIST-GPS2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-GR3-style frames only
Color Gray
Color, front Gray
Interface, front SC
Interface Feature, front Standard
Rack Type EIA 19 in | ETSI 600 mm
Rack Units 4
Shelf Movement Sliding
Total Ports, quantity 96

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA
Product Type Fiber patch/splice panel
Product Brand FIST™
Product Series FIST-GPS2

General Specifications

Functionality Patching | Splicing
Application Used in FIST-GR3-style frames only
Color Gray
Color, front Gray
Interface, front SC
Interface Feature, front Standard
Rack Type EIA 19 in | ETSI 600 mm
Rack Units 4
Shelf Movement Sliding
Total Ports, quantity 96

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Environmental Specifications

Operating Temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Relative Humidity Up to 93%, non-condensing

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category