Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

0 Replacement products available

760193839 | 360G2-1U-UP-SD

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
InstaPATCH® 360 SYSTIMAX 360G2 1U Sliding Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts one G2 front faceplate | Accepts two RoloSplices with three trays each
Rack Units 1
Shelf Movement Sliding

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 457.2 mm | 18 in

Packaging and Weights

Weight, net 4.082 kg | 9 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts one G2 front faceplate | Accepts two RoloSplices with three trays each
Rack Units 1
Shelf Movement Sliding

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 457.2 mm | 18 in

Packaging and Weights

Weight, net 4.082 kg | 9 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse