Warning Icon
This product was discontinued on: December 31, 2017

For other alternatives, please contact us for more information.

1 Replacement products available
  • 760210757 | HD-4U-FX
    High Density 4U modular cassette fixed Panel, accepts (16) G2 modules or MPO panels, providing up to 192 duplex LC ports or up to 128 MPO ports

760193870 | 360G2-4U-MOD-FX

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
InstaPATCH® 360 SYSTIMAX 360G2 4U Fixed Modular Cassette Panel
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts twelve G2 modules | Accepts twelve InstaPATCH® 360 data modules or 360DP panels | Accepts two Splice Wallets with six trays each
Rack Units 4
Shelf Movement Fixed

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 393.7 mm | 15.5 in

Packaging and Weights

Weight, net 4.627 kg | 10.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Fiber patch panel
Product Brand SYSTIMAX 360™

General Specifications

Application Accepts twelve G2 modules | Accepts twelve InstaPATCH® 360 data modules or 360DP panels | Accepts two Splice Wallets with six trays each
Rack Units 4
Shelf Movement Fixed

Dimensions

Height 177.8 mm | 7 in
Width 482.6 mm | 19 in
Depth 393.7 mm | 15.5 in

Packaging and Weights

Weight, net 4.627 kg | 10.2 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse