Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
G2 4U Fixed Modular Cassette 16 Slot Panel *NOTE: THIS PART IS CANCELED IN NAR & CALA – replace with 760210757, HD-4U-FX
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Application | Accepts sixteen G2 modules | Accepts sixteen InstaPATCH® 360 data modules or 360DP panels | Accepts two Splice Wallets with six trays each |
Rack Units | 4 |
Shelf Movement | Fixed |
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Depth | 393.7 mm | 15.5 in |
Weight, net | 2.268 kg | 5 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Fiber patch panel |
Application | Accepts sixteen G2 modules | Accepts sixteen InstaPATCH® 360 data modules or 360DP panels | Accepts two Splice Wallets with six trays each |
Rack Units | 4 |
Shelf Movement | Fixed |
Height | 177.8 mm | 7 in |
Width | 482.6 mm | 19 in |
Depth | 393.7 mm | 15.5 in |
Weight, net | 2.268 kg | 5 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |