Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760242453 | AGL-1U-SL

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
AGILE 1U sliding panel, accepts (4) G2 modules or adapter packs providing up to 48 duplex LC or 32 MPO ports
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand AGILE™
Product Series AGILE

General Specifications

Application Accepts four G2 modular cassettes
Color Black
Rack Units 1
Shelf Movement Sliding

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber patch panel
Product Brand AGILE™
Product Series AGILE

General Specifications

Application Accepts four G2 modular cassettes
Color Black
Rack Units 1
Shelf Movement Sliding

Material Specifications

Finish Powder coated
Material Type Steel

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value