Warning Icon
This product was discontinued on: December 31, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

760083618 | PSV5-15SP-CBTP

  • Available in:
  • EMEA
  • North America
  • Australia/New Zealand
  • Asia
  • Latin America
Vertical Power Distribution Strip, 125V, 15A, Surge Protected, with Circuit Breaker, Twistlock plug
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability EMEA | North America | Australia/New Zealand | Asia | Latin America
Portfolio CommScope®
Product Type Vertical power strip
Ordering Note Not available in Mexico

General Specifications

Color Black
On/Off Switch No
Plug Standard NEMA L5-15P, twistlock
Receptacle Standard NEMA 5-15R
Receptacle, quantity 20

Dimensions

Height 41 mm | 1.614 in
Width 1683 mm | 66.26 in
Cable Length 3 m | 9.843 ft
Depth 41 mm | 1.614 in

Electrical Specifications

Circuit Breaker Yes
Current 15 A
Overcurrent Protection 15 A
Power Frequency 50/60 Hz
Power Rating, maximum 1.4 kW
Surge Indicator Yes
Surge Protection Yes
Voltage 125 V

Material Specifications

Finish Powder-coated, textured
Material Type Steel

Environmental Specifications

Safety Standard cUL | UL

Packaging and Weights

Included Instruction sheet | Two plastic top mounting clips | Plastic bottom mounting clip | Two #10-32 x 1/2 in panhead screws | Vertical PDU
Packaging quantity 1
Weight, net 5 kg | 11.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability EMEA | North America | Australia/New Zealand | Asia | Latin America
Portfolio CommScope®
Product Type Vertical power strip
Ordering Note Not available in Mexico

General Specifications

Color Black
On/Off Switch No
Plug Standard NEMA L5-15P, twistlock
Receptacle Standard NEMA 5-15R
Receptacle, quantity 20

Dimensions

Height 41 mm | 1.614 in
Width 1683 mm | 66.26 in
Cable Length 3 m | 9.843 ft
Depth 41 mm | 1.614 in

Electrical Specifications

Circuit Breaker Yes
Current 15 A
Overcurrent Protection 15 A
Power Frequency 50/60 Hz
Power Rating, maximum 1.4 kW
Surge Indicator Yes
Surge Protection Yes
Voltage 125 V

Material Specifications

Finish Powder-coated, textured
Material Type Steel

Environmental Specifications

Safety Standard cUL | UL

Packaging and Weights

Included Instruction sheet | Two plastic top mounting clips | Plastic bottom mounting clip | Two #10-32 x 1/2 in panhead screws | Vertical PDU
Packaging quantity 1
Weight, net 5 kg | 11.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse