Warning Icon
This product was discontinued on: December 31, 2014

For other alternatives, please contact us for more information.

0 Replacement products available

760083626 | PSV5-15NP-CBSP

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America
Vertical Power Distribution Strip, 125V, 15A, No Surge Protection with Circuit Breaker, Standard plug
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Vertical power strip
Ordering Note Not available in Mexico

General Specifications

Color Black
On/Off Switch No
Plug Standard NEMA L5-15P, straight blade
Receptacle Standard NEMA 5-15R
Receptacle, quantity 20

Dimensions

Height 41 mm | 1.614 in
Width 1683 mm | 66.26 in
Cable Length 3 m | 9.843 ft
Depth 41 mm | 1.614 in

Electrical Specifications

Circuit Breaker Yes
Current 15 A
Overcurrent Protection 15 A
Power Frequency 50/60 Hz
Power Rating, maximum 1.4 kW
Surge Indicator No
Surge Protection No
Voltage 125 V

Material Specifications

Finish Powder-coated, textured
Material Type Steel

Environmental Specifications

Safety Standard UL | cUL

Packaging and Weights

Included Instruction sheet | Plastic bottom mounting clip | Two #10-32 x 1/2 in panhead screws | Two plastic top mounting clips | Vertical PDU
Packaging quantity 1
Weight, net 5 kg | 11.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Vertical power strip
Ordering Note Not available in Mexico

General Specifications

Color Black
On/Off Switch No
Plug Standard NEMA L5-15P, straight blade
Receptacle Standard NEMA 5-15R
Receptacle, quantity 20

Dimensions

Height 41 mm | 1.614 in
Width 1683 mm | 66.26 in
Cable Length 3 m | 9.843 ft
Depth 41 mm | 1.614 in

Electrical Specifications

Circuit Breaker Yes
Current 15 A
Overcurrent Protection 15 A
Power Frequency 50/60 Hz
Power Rating, maximum 1.4 kW
Surge Indicator No
Surge Protection No
Voltage 125 V

Material Specifications

Finish Powder-coated, textured
Material Type Steel

Environmental Specifications

Safety Standard UL | cUL

Packaging and Weights

Included Instruction sheet | Plastic bottom mounting clip | Two #10-32 x 1/2 in panhead screws | Two plastic top mounting clips | Vertical PDU
Packaging quantity 1
Weight, net 5 kg | 11.023 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse