Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4-1427506-1

  • Available in:
  • Asia
Standard 8001100 Rack, acrylic door, 42U
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Equipment rack

General Specifications

Door Vent, front Solid
Rack Units 42

Dimensions

Height 2024.88 mm | 79.72 in
Width 800 mm | 31.496 in
Depth 1100 mm | 43.307 in

Material Specifications

Door Material, front Plexiglass

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia
Portfolio NETCONNECT®
Product Type Equipment rack

General Specifications

Door Vent, front Solid
Rack Units 42

Dimensions

Height 2024.88 mm | 79.72 in
Width 800 mm | 31.496 in
Depth 1100 mm | 43.307 in

Material Specifications

Door Material, front Plexiglass

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category