Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Productos
Resultados relacionados
Centro de clientes y socios sobre la COVID-19 de CommScope Visitar
Single Phase Meter Cabinet with Generator
Product Type | Power supply enclosure |
Access | Front door |
Accessories | Cable plate | In-ground root | Plinth |
Batteries Supported | 0 |
Batteries Supported, with optional battery pedestal | 0 |
Cabinet Type | Meter cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | 7 mm triangle lock |
Internal Mounting Surface | 12 mm plywood backboard |
Height | 1016 mm | 40 in |
Width | 660.4 mm | 26 in |
Depth | 254 mm | 10 in |
Depth, without door | 254 mm | 10 in |
ac Distribution Type | 10-way metal enclosure |
ac Feeds, Outgoing, quantity | 6 |
Generator Connection | 63 A single phase |
Power Phase | Single |
Voltage | 230 Vac |
Finish | Powder coated |
Material Type | Galvanized steel |
Weight, net | 35.834 kg | 79 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
Product Type | Power supply enclosure |
Access | Front door |
Accessories | Cable plate | In-ground root | Plinth |
Batteries Supported | 0 |
Batteries Supported, with optional battery pedestal | 0 |
Cabinet Type | Meter cabinet |
Color | Green | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Door Security | 7 mm triangle lock |
Internal Mounting Surface | 12 mm plywood backboard |
Height | 1016 mm | 40 in |
Width | 660.4 mm | 26 in |
Depth | 254 mm | 10 in |
Depth, without door | 254 mm | 10 in |
ac Distribution Type | 10-way metal enclosure |
ac Feeds, Outgoing, quantity | 6 |
Generator Connection | 63 A single phase |
Power Phase | Single |
Voltage | 230 Vac |
Finish | Powder coated |
Material Type | Galvanized steel |
Weight, net | 35.834 kg | 79 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |