Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760173310

RBA72-36 Battery Cabinet, 48V, VRLA/TEC

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Reduced power consumption through thermoelectric cooling
  • Reduced maintenance; no compressor or filters
  • Single, bulk busbar assembly
  • Sealed to outside environment
  • Double wall construction

Product Classification

Product Type Power back-up enclosure

General Specifications

Access Rear panels (2)
Batteries Not included
Batteries Supported 180 A-h batteries
Cabinet Type Battery back-up cabinet
Color Gray
Cooling Thermoelectric cooling

Dimensions

Height 1828.8 mm | 72 in
Height, Battery 320.04 mm | 12.6 in
Width 914.4 mm | 36 in
Width, Battery 124.46 mm | 4.9 in
Depth 990.6 mm | 39 in
Depth, Battery 558.8 mm | 22 in

Electrical Specifications

Alarm Output Circuit breaker | High temperature | Intrusion | Thermoelectric cooling
Battery String Current, maximum 1080 A-h @ -48 Vdc
Battery Strings, quantity 6 @ -48 Vdc
Voltage -48 Vdc

Cabinet Dimensions and Door Clearances

Click on image to enlarge.

Cabinet Mounting

Click on image to enlarge.

Material Specifications

Finish Powder coated

Environmental Specifications

Qualification Standards Telcordia GR-487

Packaging and Weights

Weight, net 294.835 kg | 650 lb
Weight, with batteries, typical 1769.01 kg | 3900 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Power back-up enclosure

General Specifications

Access Rear panels (2)
Batteries Not included
Batteries Supported 180 A-h batteries
Cabinet Type Battery back-up cabinet
Color Gray
Cooling Thermoelectric cooling

Dimensions

Height 1828.8 mm | 72 in
Height, Battery 320.04 mm | 12.6 in
Width 914.4 mm | 36 in
Width, Battery 124.46 mm | 4.9 in
Depth 990.6 mm | 39 in
Depth, Battery 558.8 mm | 22 in

Electrical Specifications

Alarm Output Circuit breaker | High temperature | Intrusion | Thermoelectric cooling
Battery String Current, maximum 1080 A-h @ -48 Vdc
Battery Strings, quantity 6 @ -48 Vdc
Voltage -48 Vdc

Material Specifications

Finish Powder coated

Environmental Specifications

Qualification Standards Telcordia GR-487

Packaging and Weights

Weight, net 294.835 kg | 650 lb
Weight, with batteries, typical 1769.01 kg | 3900 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification