Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100110990 | OWB-S-N0-L21-NN-W-L-US

  • Available in:
  • North America
OWB Fiber Optic Wall Mount Fiber Box, 1 LC/APC adapter, no splicing, no splitters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Compact sized with multiple cable entry point options
  • Used as a premises connection device in FTTH networks
  • Easy access via the combined hinge + latch design
  • High sealing rate, UV resistant and UL compliant
  • Slack storage (3 mtr) for drop- and premise connection cable
Specifications

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series OWB

General Specifications

Functionality Patching
Access Front
Application For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom
Enclosure Color Gray
Front Cover Type Hinged with latches
Interface, Input LC
Interface Feature, Input APC
Lock Type Ski latch and screw
Mounting Wall
Port Capacity, maximum 4
Port, quantity 1

Dimensions

Height 209.8 mm | 8.26 in
Width 173.74 mm | 6.84 in
Depth 71.88 mm | 2.83 in

Dimension Drawing

Click on image to enlarge.

Material Specifications

Enclosure Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode
Insertion Loss, Terminal Connector, maximum 0.1 dB

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Environmental Space Outdoor
Flammability Rating UL 94 V-0
Qualification Standards IEC 60529, IP65

Packaging and Weights

Included Grommets
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series OWB

General Specifications

Functionality Patching
Access Front
Application For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom
Enclosure Color Gray
Front Cover Type Hinged with latches
Interface, Input LC
Interface Feature, Input APC
Lock Type Ski latch and screw
Mounting Wall
Port Capacity, maximum 4
Port, quantity 1

Dimensions

Height 209.8 mm | 8.26 in
Width 173.74 mm | 6.84 in
Depth 71.88 mm | 2.83 in

Material Specifications

Enclosure Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode
Insertion Loss, Terminal Connector, maximum 0.1 dB

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Environmental Space Outdoor
Flammability Rating UL 94 V-0
Qualification Standards IEC 60529, IP65

Packaging and Weights

Included Grommets
Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category