Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760147512 | WBE-EMT-BK-8P-PNL

  • Available in:
  • North America
Ready™ Wall Mount Building Enclosure, 8P, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box
Product Brand Ready™

General Specifications

Application Accepts Splice Wallet with splice trays | Accepts eight RFE-type adapter panels or ReadyPATCH® modules
Color Black

Dimensions

Height 279.4 mm | 11 in
Width 330.2 mm | 13 in
Depth 152.4 mm | 6 in

Material Specifications

Material Type Steel

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box
Product Brand Ready™

General Specifications

Application Accepts Splice Wallet with splice trays | Accepts eight RFE-type adapter panels or ReadyPATCH® modules
Color Black

Dimensions

Height 279.4 mm | 11 in
Width 330.2 mm | 13 in
Depth 152.4 mm | 6 in

Material Specifications

Material Type Steel

Environmental Specifications

Safety Standard UL

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category