Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

760164616 | WBE-EMT-BK-2P-MOD

  • Available in:
  • North America
  • Latin America
  • Asia
  • Australia/New Zealand
  • EMEA
Wall Mount Building Enclosure configured for two G2 Modular Cassettes
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber wall box

General Specifications

Application Accepts two G2 modular cassettes | Accepts one RoloSplice
Color Black

Dimensions

Height 279.4 mm | 11 in
Width 330.2 mm | 13 in
Depth 63.5 mm | 2.5 in

Material Specifications

Material Type Steel

Environmental Specifications

Safety Standard UL

Packaging and Weights

Weight, net 2.72 kg | 5.997 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | Asia | Australia/New Zealand | EMEA
Portfolio CommScope®
Product Type Fiber wall box

General Specifications

Application Accepts two G2 modular cassettes | Accepts one RoloSplice
Color Black

Dimensions

Height 279.4 mm | 11 in
Width 330.2 mm | 13 in
Depth 63.5 mm | 2.5 in

Material Specifications

Material Type Steel

Environmental Specifications

Safety Standard UL

Packaging and Weights

Weight, net 2.72 kg | 5.997 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category