Warning Icon
This product was discontinued on: July 22, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

760183681 | WBE-FXS-EMT/18T

  • Available in:
  • North America
Wall Mount Building Entrance, universal entry, up to 864 single fusion splices
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to eighteen mass, single, or mechanical fusion splice trays
Cable Entry Location Configured on site
Cable Entry, quantity, maximum, bottom 12
Cable Entry, quantity, maximum, left 18
Cable Entry, quantity, maximum, right 18
Cable Entry, quantity, maximum, top 12
Color Gray
Mounting Wall

Dimensions

Height 622.3 mm | 24.5 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 48.08 kg | 105.998 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts up to eighteen mass, single, or mechanical fusion splice trays
Cable Entry Location Configured on site
Cable Entry, quantity, maximum, bottom 12
Cable Entry, quantity, maximum, left 18
Cable Entry, quantity, maximum, right 18
Cable Entry, quantity, maximum, top 12
Color Gray
Mounting Wall

Dimensions

Height 622.3 mm | 24.5 in
Width 762 mm | 30 in
Depth 318.77 mm | 12.55 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Indoor

Packaging and Weights

Weight, net 48.08 kg | 105.998 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category