Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

9700066/00 | WBE-FXC-048-WH

  • Available in:
  • North America
Wall Mount Building Entrance for Terminations and Splices, uses 8 PNL adapter panels
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts Splice Wallet with splice trays | Accepts eight PNL-type adapter panels
Cable Entry Location Top | Bottom
Cable Entry, quantity, maximum, bottom 4
Cable Entry, quantity, maximum, left 4
Cable Entry, quantity, maximum, right 0
Cable Entry, quantity, maximum, top 7
Color White
Mounting Wall

Dimensions

Height 254 mm | 10 in
Width 431.8 mm | 17 in
Depth 152.4 mm | 6 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Weight, net 3.63 kg | 8.003 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts Splice Wallet with splice trays | Accepts eight PNL-type adapter panels
Cable Entry Location Top | Bottom
Cable Entry, quantity, maximum, bottom 4
Cable Entry, quantity, maximum, left 4
Cable Entry, quantity, maximum, right 0
Cable Entry, quantity, maximum, top 7
Color White
Mounting Wall

Dimensions

Height 254 mm | 10 in
Width 431.8 mm | 17 in
Depth 152.4 mm | 6 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Weight, net 3.63 kg | 8.003 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category