Warning Icon
This product was discontinued on: October 15, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

9700067/00 | WBE-FXC-024-GY-NR3

  • Available in:
  • North America
Wall Mount Building Entrance for Terminations and Splices, uses 4 RFE/4U panels
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts four PNL-type adapter panels | Accepts Splice Wallet with splice trays
Cable Entry Location Bottom | Top
Cable Entry, quantity, maximum, bottom 2
Cable Entry, quantity, maximum, left 1
Cable Entry, quantity, maximum, right 1
Cable Entry, quantity, maximum, top 2
Color Gray
Mounting Wall

Dimensions

Height 320.04 mm | 12.6 in
Width 431.8 mm | 17 in
Depth 133.35 mm | 5.25 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Outdoor | Indoor

Packaging and Weights

Weight, net 10.89 kg | 24.008 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Fiber wall box

General Specifications

Application Accepts four PNL-type adapter panels | Accepts Splice Wallet with splice trays
Cable Entry Location Bottom | Top
Cable Entry, quantity, maximum, bottom 2
Cable Entry, quantity, maximum, left 1
Cable Entry, quantity, maximum, right 1
Cable Entry, quantity, maximum, top 2
Color Gray
Mounting Wall

Dimensions

Height 320.04 mm | 12.6 in
Width 431.8 mm | 17 in
Depth 133.35 mm | 5.25 in

Material Specifications

Material Type Steel

Environmental Specifications

Environmental Space Outdoor | Indoor

Packaging and Weights

Weight, net 10.89 kg | 24.008 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Other Ways to Browse

Browse by Category

Browse by Category