Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

C240-NMNM-5M

Base Product: C240-NMNM

CNT-240 CNT® Jumper with interface types N Male and N Male, 5 m

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-240

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-240
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 30 m | 98.425 ft
Nominal Size 0.240 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00
700–2000 MHz 1.29 18.00

Jumper Assembly Sample Label

Click on image to enlarge.

Product Classification

Product Type Braided cable assembly
Product Brand CNT®
Product Series CNT-240

General Specifications

Body Style, Connector A Straight
Body Style, Connector B Straight
Cable Family CNT-240
Interface, Connector A N Male
Interface, Connector B N Male
Specification Sheet Revision Level A

Dimensions

Length 30 m | 98.425 ft
Nominal Size 0.240 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.44 15.00
700–2000 MHz 1.29 18.00
Click on image to enlarge.
Other Ways to Browse

Browse by Category

Browse by Category