Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1433436 | FPM-07/7-AF012M-39/25

  • Available in:
  • North America
  • Latin America
Fiber Optic Patch Cord, Multi-fiber, Singlemode, 12 fibers, SC/UPC to SC/UPC, yellow, 12 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America
Product Type Fiber distribution cable assembly
Product Series FPM

General Specifications

Color, boot A Blue
Color, boot B Blue
Color, connector A Blue
Color, connector B Blue
Connector A, quantity 12
Connector B, quantity 12
Construction Type Stranded
Interface, Connector A SC/UPC
Interface, Connector B SC/UPC
Jacket Color Yellow
Total Fibers, quantity 12

Dimensions

Breakout Length, connector A 39 in | 990.6 mm
Breakout Length, connector B 25 in | 635 mm
Cord Length 12 m | 39.37 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 57 dB
Return Loss, minimum, connector B 57 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America
Product Type Fiber distribution cable assembly
Product Series FPM

General Specifications

Color, boot A Blue
Color, boot B Blue
Color, connector A Blue
Color, connector B Blue
Connector A, quantity 12
Connector B, quantity 12
Construction Type Stranded
Interface, Connector A SC/UPC
Interface, Connector B SC/UPC
Jacket Color Yellow
Total Fibers, quantity 12

Dimensions

Breakout Length, connector A 39 in | 990.6 mm
Breakout Length, connector B 25 in | 635 mm
Cord Length 12 m | 39.37 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2
Insertion Loss, maximum, connector A 0.2 dB
Insertion Loss, maximum, connector B 0.2 dB
Return Loss, minimum, connector A 57 dB
Return Loss, minimum, connector B 57 dB

Environmental Specifications

Environmental Space Plenum

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty