Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FHBDW-H2Q22-0100F

  • Available in:
  • Asia
  • Australia/New Zealand
  • Latin America
  • North America
  • EMEA
HELIAX® FiberFeed® Discrete: Single mode 2 fiber drop assembly, hardened SC/APC to LC Duplex, Ericsson 2203 / 2205, 100 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX® | FiberFeed®
Product Series FHBDW
Ordering Note CommScope® non-standard product

General Specifications

Interface, Connector A SC/APC
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 2

Dimensions

Cord Length 30.48 m | 100 ft

Mechanical Specifications

Minimum Bend Radius, furcation 61 mm | 2.402 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Australia/New Zealand | Latin America | North America | EMEA
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX® | FiberFeed®
Product Series FHBDW
Ordering Note CommScope® non-standard product

General Specifications

Interface, Connector A SC/APC
Interface Body Style, connector A Straight
Interface, Connector B DLC
Interface Body Style, connector B Straight
Jacket Color Black
Total Fibers, quantity 2

Dimensions

Cord Length 30.48 m | 100 ft

Mechanical Specifications

Minimum Bend Radius, furcation 61 mm | 2.402 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance