Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FHBDW-H2Q22-0250F

  • Available in:
  • Latin America
  • EMEA
  • Australia/New Zealand
  • Asia
  • North America
HELIAX® FiberFeed® Discrete: Single mode 2 fiber drop assembly, hardened SC/APC to LC Duplex, Ericsson 2203 / 2205, 250 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | EMEA | Australia/New Zealand | Asia | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX® | FiberFeed®
Product Series FHBDW
Ordering Note CommScope® non-standard product

General Specifications

Interface Body Style, connector A Straight
Interface Body Style, connector B Straight
Interface, Connector A SC/APC
Interface, Connector B DLC
Jacket Color Black
Total Fibers, quantity 2

Dimensions

Cord Length 76.2 m | 250 ft

Mechanical Specifications

Minimum Bend Radius, furcation 61 mm | 2.402 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Latin America | EMEA | Australia/New Zealand | Asia | North America
Portfolio CommScope®
Product Type Wireless Fiber Cable Assemblies
Product Brand HELIAX® | FiberFeed®
Product Series FHBDW
Ordering Note CommScope® non-standard product

General Specifications

Interface Body Style, connector A Straight
Interface Body Style, connector B Straight
Interface, Connector A SC/APC
Interface, Connector B DLC
Jacket Color Black
Total Fibers, quantity 2

Dimensions

Cord Length 76.2 m | 250 ft

Mechanical Specifications

Minimum Bend Radius, furcation 61 mm | 2.402 in

Optical Specifications

Fiber Type G.657.A2
Assembly Insertion Loss, typical 0.75 dB
Assembly Insertion Loss, typical note Insertion loss is measured at 1310 and 1550 nm

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance