Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

FHD-H01A-0050F

  • Available in:
  • Australia/New Zealand
  • North America
  • Latin America
RealFlex® Fiber Optic Drop Cable, hardened full-size to stub, dielectric flat, 50 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Hardened drop cables incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
  • Hardened drop cables simplify installation and maintenance by reducing splicing requirements in the distribution portion of the network
Specifications

Product Classification

Regional Availability Australia/New Zealand | North America | Latin America
Product Type Fiber drop cable assembly
Product Brand RealFlex®
Product Series FHD

General Specifications

Color, boot A Black
Color, connector A Black
Connector A, quantity 1
Interface, Connector A Hardened full-size SC/APC
Jacket Color Black
Total Fibers, quantity 1
Transmission Standards IEC 61753-1 | IEC 61754-4 | IEC 61755

Dimensions

Height Over Jacket 4.5 mm | 0.177 in
Width Over Jacket 8.1 mm | 0.319 in
Cord Length 15.24 m | 50 ft

Material Specifications

Jacket Material Dielectric - Flat

Mechanical Specifications

Minimum Bend Radius, loaded 100 mm | 3.937 in
Minimum Bend Radius, unloaded 150 mm | 5.906 in
Tensile Load, long term, maximum 450 N | 101.164 lbf
Tensile Load, short term, maximum 1300 N | 292.252 lbf
Cable Crush Resistance, maximum 22 N/mm | 3.853 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D
Insertion Loss, maximum, connector A 0.4 dB
Return Loss, minimum, connector A 60 dB

Environmental Specifications

Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor, buried
Qualification Standards Telcordia GR-3120 | NEMA type 6, 10 ft waterhead | Telcordia GR-20

Packaging and Weights

Cable weight 36 kg/km | 260.388 lb/kft
Packaging quantity 1

Outline Drawing

Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Australia/New Zealand | North America | Latin America
Product Type Fiber drop cable assembly
Product Brand RealFlex®
Product Series FHD

General Specifications

Color, boot A Black
Color, connector A Black
Connector A, quantity 1
Interface, Connector A Hardened full-size SC/APC
Jacket Color Black
Total Fibers, quantity 1
Transmission Standards IEC 61753-1 | IEC 61754-4 | IEC 61755

Dimensions

Height Over Jacket 4.5 mm | 0.177 in
Width Over Jacket 8.1 mm | 0.319 in
Cord Length 15.24 m | 50 ft

Material Specifications

Jacket Material Dielectric - Flat

Mechanical Specifications

Minimum Bend Radius, loaded 100 mm | 3.937 in
Minimum Bend Radius, unloaded 150 mm | 5.906 in
Tensile Load, long term, maximum 450 N | 101.164 lbf
Tensile Load, short term, maximum 1300 N | 292.252 lbf
Cable Crush Resistance, maximum 22 N/mm | 3.853 lb/in

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.652.D
Insertion Loss, maximum, connector A 0.4 dB
Return Loss, minimum, connector A 60 dB

Environmental Specifications

Operating Temperature -25 °C to +70 °C (-13 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Environmental Space Outdoor, buried
Qualification Standards Telcordia GR-3120 | NEMA type 6, 10 ft waterhead | Telcordia GR-20

Packaging and Weights

Cable weight 36 kg/km | 260.388 lb/kft
Packaging quantity 1
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant/Exempted
CHINA-ROHS CHINA-ROHSAbove maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Environment Health and Safety

Installation Instruction

Product Specification

Warranty

Other Ways to Browse