Warning Icon
This product was discontinued on: July 24, 2019

For other alternatives, please contact us for more information.

0 Replacement products available

FAXLVUC01

  • Available in:
  • Asia
  • EMEA
  • Australia/New Zealand
  • North America
  • Latin America
LazrSPEED® 550 LC Keyed Violet to Unconnectorized, Fiber Pigtail, 0.9 mm Tight Buffer
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand | North America | Latin America
Portfolio CommScope®
Product Type Fiber pigtail, simplex
Product Brand LazrSPEED®
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, connector A Violet
Construction Type Pigtail, unjacketed
Interface Feature, connector A Keyed
Interface, Connector A LC/UPC
Total Fibers, quantity 1

Dimensions

Cable Assembly Length, minimum (ft) 2
Cable Assembly Length, maximum (ft) 23
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 7

Ordering Tree

Click on image to enlarge.

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 90 ° | 1.00 lb @ 0 °

Optical Specifications

Fiber Type OM4, LazrSPEED® 550

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Asia | EMEA | Australia/New Zealand | North America | Latin America
Portfolio CommScope®
Product Type Fiber pigtail, simplex
Product Brand LazrSPEED®
Ordering Note For lengths greater than 999 ft (304 m), orders must be in meters | Minimum length may vary based on cable configuration

General Specifications

Color, connector A Violet
Construction Type Pigtail, unjacketed
Interface Feature, connector A Keyed
Interface, Connector A LC/UPC
Total Fibers, quantity 1

Dimensions

Cable Assembly Length, minimum (ft) 2
Cable Assembly Length, maximum (ft) 23
Cable Assembly Length, minimum (m) 1
Cable Assembly Length, maximum (m) 7

Mechanical Specifications

Cable Retention Strength, maximum 1.00 lb @ 90 ° | 1.00 lb @ 0 °

Optical Specifications

Fiber Type OM4, LazrSPEED® 550

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Environmental Space Plenum
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Environment Health and Safety

Installation Instruction

Product Specification

Product Specification (Comprehensive)

Warranty

Other Ways to Browse

Browse by Category

Browse by Category