Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-1700918-4

  • Available in:
  • Latin America
  • North America
Fiber Optic Pigtail, Multi-fiber, Singlemode, 24 fibers, LC/APC to Stub, yellow, 18 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber pigtail, multi-fiber

General Specifications

Color, boot A Green
Color, connector A Green
Connector A, quantity 24
Interface, Connector A LC/APC
Jacket Color Yellow
Total Fibers, quantity 24

Dimensions

Cord Length 18 m | 59.055 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber pigtail, multi-fiber

General Specifications

Color, boot A Green
Color, connector A Green
Connector A, quantity 24
Interface, Connector A LC/APC
Jacket Color Yellow
Total Fibers, quantity 24

Dimensions

Cord Length 18 m | 59.055 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type OS2

Packaging and Weights

Packaging quantity 1
Other Ways to Browse