Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1-2055362-0 | PICO-BO01-P-S2-010M

  • Available in:
  • EMEA
Fiber Optic Pigtail, Multi-fiber, Singlemode, 12 fibers, SC/APC to Stub, white, 10 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA
Product Type Fiber pigtail, multi-fiber

General Specifications

Color, boot A Green
Color, connector A Green
Connector A, quantity 12
Construction Type Stranded
Interface, Connector A SC/APC
Jacket Color White
Total Fibers, quantity 12

Dimensions

Cord Length 10 m | 32.808 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1

Product Classification

Regional Availability EMEA
Product Type Fiber pigtail, multi-fiber

General Specifications

Color, boot A Green
Color, connector A Green
Connector A, quantity 12
Construction Type Stranded
Interface, Connector A SC/APC
Jacket Color White
Total Fibers, quantity 12

Dimensions

Cord Length 10 m | 32.808 ft

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2

Environmental Specifications

Environmental Space Low Smoke Zero Halogen (LSZH)

Packaging and Weights

Packaging quantity 1
Other Ways to Browse